- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH05
- WH05Z120-01000-02000-AZ0560-98
WH05Z120-01000-02000-AZ0560-98
Can't find what you're looking for? Go to the Product Selector
WH05Z120-01000-02000-AZ0560-98
Linear Unit, WH50, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 1000 mm Stroke, 2000 mm Overall Length, Double Standard Carriages, 560 mm between carriages, 120 mm Travel Per Shaft Rev, Shaft On Left Side, 6.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 6.5 m/s
-
Belt Driven
Dimension | Value |
[LA] Carriage Spacing | 560 mm |
[Smax] Stroke | 1000 mm |
Ltot | 2000 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16ATL5 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 9.7 kg |