- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH05
- WH05Z120-00900-01340-AN0000S2-
WH05Z120-00900-01340-AN0000S2-
Can't find what you're looking for? Go to the Product Selector
WH05Z120-00900-01340-AN0000S2-
Linear Unit, WH50, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 900 mm Stroke, 1340 mm Overall Length, Single Standard Carriage, 120 mm Travel Per Shaft Rev, Shaft On Left Side, Enhanced Wash Down Protection, 6.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 6.5 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 900 mm |
Ltot | 1340 mm |
Travel Per Shaft Rev | 120 mm |
Dimension | Value |
[Smax] Stroke | 900 mm |
Ltot | 1340 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16ATL5 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Enhanced Wash Down Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 8.4 kg |