- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH05
- WH05Z120-00880-01820AZ-0260
WH05Z120-00880-01820AZ-0260
Can't find what you're looking for? Go to the Product Selector
WH05Z120-00880-01820AZ-0260
Linear Unit, WH50, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 880 mm Stroke, 1820 mm Overall Length, Double Standard Carriages, 260 mm between carriages, 120 mm Travel Per Shaft Rev, Shaft On Left Side, 6.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 6.5 m/s
-
Belt Driven
Dimension | Value |
[LA] Carriage Spacing | 260 mm |
[Smax] Stroke | 880 mm |
Ltot | 1820 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16ATL5 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 9.2 kg |