- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH05
- WH05Z120-00240-00680-LN0000-62
WH05Z120-00240-00680-LN0000-62
Can't find what you're looking for? Go to the Product Selector
WH05Z120-00240-00680-LN0000-62
Linear Unit, WH50, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 240 mm Stroke, 680 mm Overall Length, Single Standard Carriage, 120 mm Travel Per Shaft Rev, Shaft On Both Sides, 6.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 6.5 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 240 mm |
Ltot | 680 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16ATL5 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 5.5 kg |