- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH05
- WH05Z120-00180-00620-AN0000-77
WH05Z120-00180-00620-AN0000-77
Can't find what you're looking for? Go to the Product Selector
WH05Z120-00180-00620-AN0000-77
Linear Unit, WH50, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 180 mm Stroke, 620 mm Overall Length, Single Standard Carriage, 120 mm Travel Per Shaft Rev, Shaft On Left Side, 6.5 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 6.5 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 180 mm |
Ltot | 620 mm |
Travel Per Shaft Rev | 120 mm |
Specifications | Value |
Belt Type | 16ATL5 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 5.2 kg |