- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WH04
- WH04Z100-00315-00580-MN0000-21
WH04Z100-00315-00580-MN0000-21
Can't find what you're looking for? Go to the Product Selector
WH04Z100-00315-00580-MN0000-21
Linear Unit, WH40, Belt Drive, Ball Guide, 0.05 mm Repeatability, 315 mm Stroke, 580 mm Overall Length, Single Standard Carriage, 100 mm Travel Per Shaft Rev, Shaft On Both Sides With Keyway, 3 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 3 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 315 mm |
Ltot | 580 mm |
Travel Per Shaft Rev | 100 mm |
Specifications | Value |
Belt Type | 10 AT 5 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 40 x 40 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 2.4 kg |