- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
WH04
- WH04Z100-00070-00335-AN0000-15
WH04Z100-00070-00335-AN0000-15
Can't find what you're looking for? Go to the Product Selector
WH04Z100-00070-00335-AN0000-15
Linear Unit, WH40, Belt Drive, Ball Guide, 0.05 mm Repeatability, 70 mm Stroke, 335 mm Overall Length, Single Standard Carriage, 100 mm Travel Per Shaft Rev, Shaft On Left Side, 3 m/s Maximum Linear Speed, Superseded
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 3 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 70 mm |
Ltot | 335 mm |
Travel Per Shaft Rev | 100 mm |
Specifications | Value |
Belt Type | 10 AT 5 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 40 x 40 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 2 kg |