- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Legacy & Discontinued Units
-
WB
- WB04S005-00310-00510CN0-70
WB04S005-00310-00510CN0-70
Can't find what you're looking for? Go to the Product Selector
WB04S005-00310-00510CN0-70
Linear Unit, WB, Ball Screw Drive, Prism Guide, 310 mm Stroke, 510 mm Overall Length, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Single Shaft With Keyway, Superseded
Lead Time:
6 Weeks
-
Legacy
-
Legacy
-
Legacy
-
Legacy
Dimension | Value |
[Smax] Stroke | 310 mm |
Ltot | 510 mm |
Travel Per Shaft Rev | 5 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Prism |
Protection Option | Standard Protection |
Shaft Configuration | Single Shaft With Keyway |
Shaft Quantity | Single Shaft |