ULSRA16 CR

ULSRA16 CR
ULSRA16 CR

Shaft Support, Continuous Support Assembly, Undermount Low Profile, Predrilled, Steel, Cut To Length, Use with 1 in Nominal Diameter Open Bushing Bearings


  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Bolt from the Bottom
  • Class L Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[A]0.69 in
[A1]0.35 in
[A2]0.5 in
[H]1 in
[H] Tolerance± 0.002 in 
[H1]0.56 in
[N]0.28 in 
[X] Dim6 in
[Y]3 in
Recomended Bolt1/4-20 

Specifications

SpecificationsValue
MaterialSteel 
Material, ShaftSteel 
Material, SupportSteel 
Option Predrilled (PD)Predrilled 
Support StyleUndermount Low Profile 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?