- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
TWN - Open, Pillow Block, Twin, Inch
- TWN8OPN-ANB
TWN8OPN-ANB
Can't find what you're looking for? Go to the Product Selector
TWN8OPN-ANB
Linear Bearing, Ball Bushing, Pillow Block, Super, 0.5 in, Open, Twin, Self-aligning, Adjustable, Nylon Balls, A; Use with 0.5 in Diameter Class L Shaft in continuously supported applications
Lead Time:
10 Days
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with L class Shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 2 in |
[A1] | 0.69 in |
[A2] | 0.75 in |
[Alpha] | 30 ° |
[B] | 3.5 in |
[E] | 0.31 in |
[E1] | 1.688 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 2.5 in |
[E2] Tolerance | ± 0.010 in |
[F1] | 0.25 in |
[G] | 0.56 in |
[G1] | 1.75 in |
[G2] Access for Lubrication | oil lubricant fitting |
[H] | 0.687 in |
[H] Tolerance | ± 0.003 in |
[H1] | 1.13 in |
[N] | 0.16 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 4 |
Nylon Ball or Alternating Nylon Ball | Nylon Balls |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486315308 |
Use with shafting Class | Class L |
Weight | 0.4 lb |