- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
TWN - Closed, Pillow Block, Twin, Inch
- TWN8ADJ-LS
TWN8ADJ-LS
Can't find what you're looking for? Go to the Product Selector
TWN8ADJ-LS
Linear Bearing, Ball Bushing, Pillow Block, Super, 0.5 in, Closed, Twin, Self-aligning, Adjustable, Less Seals; Use with 0.5 in Diameter Class L Shaft in end supported applications
Lead Time:
10 Days
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class L shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 2 in |
[A2] | 1.38 in |
[B] | 3.5 in |
[E1] | 1.688 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 2.5 in |
[E2] Tolerance | ± 0.010 in |
[F] | 1.13 in |
[F1] | 0.25 in |
[G] | 0.59 in |
[G1] | 1.75 in |
[G2] Access for Lubrication | oil lubricant fitting |
[H] | 0.687 in |
[H1] | 1.25 in |
[N] | 0.16 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 4 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486315100 |
Use with shafting Class | Class L |
Weight | 0.46 lb |
Wipers, Seals | Less Seals |