- Home
- Products
- Ball Bushing® Bearings
- TWN6-DP
TWN6-DP
Can't find what you're looking for? Go to the Product Selector
TWN6-DP
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing Twin Pillow Block, 0.375 in, Self-Aligning, Closed Type, Non-Adjustable, Not Corrosion Resistant, Integral Double Acting Seals
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
A |
44.45 mm (1.750 in) |
A2 |
28.70 mm (1.130 in) |
B |
69.85 mm (2.750 in) |
d |
9.53 mm (0.375 in) |
E1 |
36.53 mm (1.438 in) |
E2 |
57.15 mm (2.250 in) |
F |
22.35 mm (0.880 in) |
F1 |
4.83 mm (0.190 in) |
G |
12.70 mm (0.500 in) |
G1 |
34.80 mm (1.370 in) |
G2 |
Alemite 1877 |
H |
12.70 mm (0.500 in) |
H1 |
23.88 mm (0.940 in) |
N |
4.06 mm (0.160 in) |
N |
#6 |
Dimension |
Value |
A |
44.45 mm (1.750 in) |
A2 |
28.70 mm (1.130 in) |
B |
69.85 mm (2.750 in) |
d |
9.53 mm (0.375 in) |
E1 |
36.53 mm (1.438 in) |
E2 |
57.15 mm (2.250 in) |
F |
22.35 mm (0.880 in) |
F1 |
4.83 mm (0.190 in) |
G |
12.70 mm (0.500 in) |
G1 |
34.80 mm (1.370 in) |
G2 |
Alemite 1877 |
H |
12.70 mm (0.500 in) |
H1 |
23.88 mm (0.940 in) |
N |
4.06 mm (0.160 in) |
N |
#6 |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Lubrication Option |
DP |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.113 kg / 0.25 lbs |
Nominal Diameter |
9.525 mm / 0.375 in |
Length |
69.850 mm / 2.75 in |
Height |
23.876 mm / 0.94 in |
To download the models below, you will need to sign in.
Sign In