- Home
- Products
- Ball Bushing® Bearings
- TWN4-CR
TWN4-CR
Can't find what you're looking for? Go to the Product Selector
TWN4-CR
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing Twin Pillow Block, 0.250 in, Self-Aligning, Closed Type, Non-Adjustable, Corrosion Resistant, Integral Double Acting Seals
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
A |
41.40 mm (1.630 in) |
A2 |
25.40 mm (1.000 in) |
B |
63.50 mm (2.500 in) |
d |
6.35 mm (0.250 in) |
E1 |
33.35 mm (1.313 in) |
E2 |
50.80 mm (2.000 in) |
F |
19.05 mm (0.750 in) |
F1 |
4.83 mm (0.190 in) |
G |
11.18 mm (0.440 in) |
G1 |
31.75 mm (1.250 in) |
G2 |
Alemite 1877 |
H |
11.10 mm (0.437 in) |
H1 |
20.57 mm (0.810 in) |
N |
4.06 mm (0.160 in) |
N |
#6 |
Dimension |
Value |
A |
41.40 mm (1.630 in) |
A2 |
25.40 mm (1.000 in) |
B |
63.50 mm (2.500 in) |
d |
6.35 mm (0.250 in) |
E1 |
33.35 mm (1.313 in) |
E2 |
50.80 mm (2.000 in) |
F |
19.05 mm (0.750 in) |
F1 |
4.83 mm (0.190 in) |
G |
11.18 mm (0.440 in) |
G1 |
31.75 mm (1.250 in) |
G2 |
Alemite 1877 |
H |
11.10 mm (0.437 in) |
H1 |
20.57 mm (0.810 in) |
N |
4.06 mm (0.160 in) |
N |
#6 |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.086 kg / 0.19 lbs |
Nominal Diameter |
6.350 mm / 0.25 in |
Length |
63.500 mm / 2.5 in |
Height |
20.574 mm / 0.81 in |
To download the models below, you will need to sign in.
Sign In