- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
TSFB - Twin Super Flanged Pillow Block
- TSFB8-LS
TSFB8-LS
Can't find what you're looking for? Go to the Product Selector
TSFB8-LS
Linear Bearing, Ball Bushing, Pillow Block, Super, 0.5 in, Closed, Twin, Self-aligning, Less Seals, Flanged; Use with 0.5 in Diameter Class L Shaft in end supported applications
Lead Time:
10 Days
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class L shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 1.63 in |
[B] | 3.2 in |
[D] | 1.25 in |
[E1] | 1.25 in |
[E1] Tolerance | ± 0.010 in |
[F1] | 0.9 in |
[G1] | 1.6 in |
[G2] Access for Lubrication | 1/4-28 |
[N] | 1/4-20 |
Specifications | Value |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 4 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486274131 |
Use with shafting Class | Class L |
Weight | 0.4 lb |
Wipers, Seals | Less Seals |