- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
TSFB - Twin Super Flanged Pillow Block
- TSFB16-ABB
TSFB16-ABB
Can't find what you're looking for? Go to the Product Selector
TSFB16-ABB
Linear Bearing, Ball Bushing, Pillow Block, Precision Steel, 1 in, Closed, Twin, Not Self-aligning, ABB, Flanged; Use with 1 in Diameter Class S Shaft in end supported applications
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class S shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 2.75 in |
[B] | 5.33 in |
[D] | 2.25 in |
[E1] | 2.125 in |
[E1] Tolerance | ± 0.010 in |
[F1] | 0.9 in |
[G1] | 2.7 in |
[G2] Access for Lubrication | 1/4-28 |
Specifications | Value |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Self Alignment | Not Self-aligning |
Single/Twin | Twin |
Temperature Max | 250 °F |
UPC Number | 662486502661 |
Use with shafting Class | Class S |
Weight | 2.2 lb |