- Home
- Products
- Ball Bushing® Bearings
- TSFB16
TSFB16
Can't find what you're looking for? Go to the Product Selector
TSFB16
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing Cartridge Bearing, 1.000 in, Self-Aligning, Closed Type, Non-Adjustable, Not Corrosion Resistant
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$461.12
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
A |
69.85 mm (2.750 in) |
B |
135.38 mm (5.330 in) |
d |
25.40 mm (1.000 in) |
E1 |
53.98 mm (2.125 in) |
F1 |
22.86 mm (0.900 in) |
G1 |
68.58 mm (2.700 in) |
N |
7.94 mm (0.313 in) |
Dimension |
Value |
A |
69.85 mm (2.750 in) |
B |
135.38 mm (5.330 in) |
d |
25.40 mm (1.000 in) |
E1 |
53.98 mm (2.125 in) |
F1 |
22.86 mm (0.900 in) |
G1 |
68.58 mm (2.700 in) |
N |
7.94 mm (0.313 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.885 kg / 1.95 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Length |
135.382 mm / 5.33 in |
Height |
69.850 mm / 2.75 in |
To download the models below, you will need to sign in.
Sign In