- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Accessories
-
Mounting
-
T-slot Bolts Nuts
- TNUT05M5
TNUT05M5
Can't find what you're looking for? Go to the Product Selector
TNUT05M5
Linear Unit, T-NUT ACCESSORY
Lead Time:
2500 Days
$6.10
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension | Value |
[A] | 19.5 mm |
[B] | 9.8 mm |
[C] | 5.8 mm |
[D] | 8.6 mm |
[F] | M5 |
Dimension | Value |
[A] | 19.5 mm |
[B] | 9.8 mm |
[C] | 5.8 mm |
[D] | 8.6 mm |
[F] | M5 |