- Home
- Products
- TNUT04M5
TNUT04M5
TNUT04M5
Linear Motion System Accessories
Linear Unit, T-NUT ACCESSORY
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$5.17
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
16.500 mm (0.65 in) |
B |
7.900 mm (0.31 in) |
C |
4.800 mm (0.19 in) |
D |
6.000 mm (0.24 in) |
E_CHAR |
M5 |
F |
16.000 mm (0.63 in) |
Dimension |
Value |
A |
16.500 mm (0.65 in) |
B |
7.900 mm (0.31 in) |
C |
4.800 mm (0.19 in) |
D |
6.000 mm (0.24 in) |
E_CHAR |
M5 |
F |
16.000 mm (0.63 in) |
Specification |
Value |
For Sensor Diameter |
M58 |
To download the models below, you will need to sign in.
Sign In