- Home
- Products
- TNUT02M4
TNUT02M4
TNUT02M4
Linear Motion System Accessories
Linear Unit, T-NUT ACCESSORY
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$7.76
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
9.500 mm (0.37 in) |
B |
5.500 mm (0.22 in) |
C |
2.250 mm (0.09 in) |
D |
4.000 mm (0.16 in) |
E_CHAR |
M4 |
F |
12.000 mm (0.47 in) |
Dimension |
Value |
A |
9.500 mm (0.37 in) |
B |
5.500 mm (0.22 in) |
C |
2.250 mm (0.09 in) |
D |
4.000 mm (0.16 in) |
E_CHAR |
M4 |
F |
12.000 mm (0.47 in) |
Specification |
Value |
For Sensor Diameter |
M55 |
To download the models below, you will need to sign in.
Sign In