TEB42A - Product Obsolete

Product TEB42A is now an obsolete item.

TEB42A
TEB42A

Linear Unit, ELECTRIC BRAKE NEMA 42, Obsolete


  • The brake engages upon loss of 24V power and provides resistance to back drive rotation of ball screws due to gravitational forces when power is interrupted to the brake unit.
  • Mounts to support end of 2HB, 2RB, and 2DB units.
  • Hub is included wtih the spring set brake
  • Suggested torque for hub set screws are 36 in-lb
  • The 2HB, 2RB, and 2DB ordering keys can be configured with the brake as part of the assembly. See ordering keys or www.linearmotioneering.com for details.

Dimensions

dimensions
DimensionValue
[A]1.66 in
[B]0.625 in
[C]0.5 in
[D]1/4-20 
[F]4.19 in
[G]2.38 in
[H]0.36 in
[J]4.25 in
[K]0.27 in
[L]4.95 in

Specifications

SpecificationsValue
Voltage24 Vdc 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?