TEB23A - Product Obsolete

Product TEB23A is now an obsolete item.

TEB23A
TEB23A

Linear Unit, ELECTRIC BRAKE NEMA 23, Obsolete


  • The brake engages upon loss of 24V power and provides resistance to back drive rotation of ball screws due to gravitational forces when power is interrupted to the brake unit.
  • Mounts to support end of 2HB, 2RB, and 2DB units.
  • Hub is included wtih the spring set brake
  • Suggested torque for hub set screws are 36 in-lb
  • The 2HB, 2RB, and 2DB ordering keys can be configured with the brake as part of the assembly. See ordering keys or www.linearmotioneering.com for details.

Dimensions

dimensions
DimensionValue
[A]1.53 in
[B]0.1875 in
[C]0.15 in
[D]#10-32 
[E]0.625 in
[F]2.25 in
[G]1.1 in
[H]0.11 in
[J]2.25 in
[K]0.22 in
[L]2.625 in

Specifications

SpecificationsValue
Voltage24 Vdc 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?