- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
T Series
- T13-B5010MV143+S1-30
T13-B5010MV143+S1-30
Can't find what you're looking for? Go to the Product Selector
T13-B5010MV143+S1-30
Actuator, Precision, T130, Motor not included, Direct Drive, Inline, 1005 mm Stroke, 10 mm Travel Per Shaft Rev, No Brake, 60000 N, Wash Down Protection
Lead Time:
11 Weeks
-
Motor not included. For units with motors see the ECT series.
-
Extruded anodized aluminum cover tube
-
Anodized aluminum housing
-
Hard chromed steel extension tube
-
Ball screw drive
-
Slide guides
Dimension | Value |
[L1] | 1430 mm |
[Smax] Stroke | 1005 mm |
Diameter, Nominal Screw | 50 mm |
Travel Per Shaft Rev | 10 mm |
Dimension | Value |
[L1] | 1430 mm |
[Smax] Stroke | 1005 mm |
Diameter, Nominal Screw | 50 mm |
Travel Per Shaft Rev | 10 mm |
Specifications | Value |
Adapter Options, Rod End | Female thread, M33x2 |
Brake | No Brake |
Cylinder Mounting Options | No Mounting option included |
Drive Type | Direct Drive, Inline |
IP Rating | IP65 |
Motor Type | Motor not included |
Profile Size | 130 x 130 mm |
Protection Option | Wash Down Protection |
Screw Type | Ball |
Weight | 61.6 kg |