T13-B4020MS080-07

T13-B4020MS080-07
T13-B4020MS080-07

Actuator, Precision, T130, Motor not included, Direct Drive, Inline, 507 mm Stroke, 20 mm Travel Per Shaft Rev, No Brake, 35000 N

Lead Time:  11 Weeks 

  • Motor not included. For units with motors see the ECT series.
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Ball screw drive
  • Slide guides

Dimensions

dimensions
DimensionValue
[L1]800 mm
[Smax] Stroke507 mm
Diameter, Nominal Screw40 mm
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndMale thread, M27x2 
BrakeNo Brake 
Cylinder Mounting OptionsNo Mounting option included 
Drive TypeDirect Drive, Inline 
IP RatingIP65 
Motor TypeMotor not included 
Profile Size130 x 130 mm 
Screw TypeBall 
Weight33.7 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Load, Dynamic35000 N
Maximum Linear Speed1 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?