T09-B3220MR093-42

T09-B3220MR093-42
T09-B3220MR093-42

Actuator, Precision, T90, Motor not included, Direct Drive, Inline, 700 mm Stroke, 20 mm Travel Per Shaft Rev, No Brake, 20000 N

Lead Time:  11 Weeks 

  • Motor not included. For units with motors see the ECT series.
  • Extruded anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard chromed steel extension tube
  • Ball screw drive
  • Slide guides

Dimensions

dimensions
DimensionValue
[L1]930 mm
[Smax] Stroke700 mm
Diameter, Nominal Screw32 mm
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndFemale thread, M20x1.5 
BrakeNo Brake 
Cylinder Mounting OptionsNo Mounting option included 
Drive TypeDirect Drive, Inline 
IP RatingIP65 
Motor TypeMotor not included 
Profile Size90 x 92 mm 
Screw TypeBall 
Weight23.2 kg

Performance

PerformanceValue
Input speed, maximum3750 RPM
Load, Dynamic20000 N
Maximum Linear Speed1.25 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?