- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
T Series
- T09-B2525MN042-43
T09-B2525MN042-43
Can't find what you're looking for? Go to the Product Selector
T09-B2525MN042-43
Actuator, Precision, T90, Motor not included, Direct Drive, Inline, 225 mm Stroke, 25 mm Travel Per Shaft Rev, No Brake, 10000 N
Lead Time:
11 Weeks
-
Motor not included. For units with motors see the ECT series.
-
Extruded anodized aluminum cover tube
-
Anodized aluminum housing
-
Hard chromed steel extension tube
-
Ball screw drive
-
Slide guides
Dimension | Value |
[L1] | 420 mm |
[Smax] Stroke | 225 mm |
Diameter, Nominal Screw | 25 mm |
Travel Per Shaft Rev | 25 mm |
Specifications | Value |
Adapter Options, Rod End | Male thread, M16x1.5 |
Brake | No Brake |
Cylinder Mounting Options | No Mounting option included |
Drive Type | Direct Drive, Inline |
IP Rating | IP65 |
Motor Type | Motor not included |
Profile Size | 90 x 92 mm |
Screw Type | Ball |
Weight | 11.8 kg |