- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
T Series
- T06-B2510MN030-38
T06-B2510MN030-38
Can't find what you're looking for? Go to the Product Selector
T06-B2510MN030-38
Actuator, Precision, T60, Motor not included, Direct Drive, Inline, 105 mm Stroke, 10 mm Travel Per Shaft Rev, No Brake, 10000 N
Lead Time:
11 Weeks
-
Extruded anodized aluminum cover tube
-
Anodized aluminum housing
-
Hard chromed steel extension tube
-
Can be installed in all directions
-
High accuracy ball screw drive
-
Slide guides
-
IP65 protection class
-
Wash down protected versions
-
Mounting accessories according to hydraulic cylinder standards available
Dimension | Value |
[L1] | 300 mm |
[Smax] Stroke | 105 mm |
Diameter, Nominal Screw | 25 mm |
Travel Per Shaft Rev | 10 mm |
Dimension | Value |
[L1] | 300 mm |
[Smax] Stroke | 105 mm |
Diameter, Nominal Screw | 25 mm |
Travel Per Shaft Rev | 10 mm |
Specifications | Value |
Adapter Options, Rod End | Male thread, M16x1.5 |
Brake | No Brake |
Cylinder Mounting Options | No Mounting option included |
Drive Type | Direct Drive, Inline |
IP Rating | IP65 |
Motor Type | Motor not included |
Profile Size | 75 x 60 mm |
Screw Type | Ball |
Weight | 6.2 kg |