- Home
- Products
- Ball Bushing® Bearings
- SUPER8OPN-CRDPRP
SUPER8OPN-CRDPRP
Can't find what you're looking for? Go to the Product Selector
SUPER8OPN-CRDPRP
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing, 0.500 in, Open, Self-Aligning, Adjustable, Open Type for continuously supported applications, Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
C |
38.10 mm (1.500 in) |
C2 |
1.27 mm (0.050 in) |
d |
12.70 mm (0.500 in) |
D |
22.23 mm (0.875 in) |
E |
7.87 mm (0.310 in) |
F |
3.56 mm (0.140 in) |
G |
16.00 mm (0.630 in) |
Dimension |
Value |
C |
38.10 mm (1.500 in) |
C2 |
1.27 mm (0.050 in) |
d |
12.70 mm (0.500 in) |
D |
22.23 mm (0.875 in) |
E |
7.87 mm (0.310 in) |
F |
3.56 mm (0.140 in) |
G |
16.00 mm (0.630 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
DP |
Number of Ball Circuits |
4 |
Roll Pack |
Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.018 kg / 0.04 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Outer Diameter |
22.225 mm / 0.875 in |
Length |
38.100 mm / 1.5 in |
To download the models below, you will need to sign in.
Sign In