SUPER8-RPLP

SUPER8-RPLP
SUPER8-RPLP

Linear Bearing, Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Roll Pack; Use with 0.5 in Diameter Class L Shaft in end supported applications

Lead Time:  10 Days 

  • The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
  • For use with L class, end supported Shafting.
  • 该轴承的承载能力和运行寿命分别是传统直线轴承的3倍和27倍。

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.5 in
[C] Length Along Axis1.230 / 1.250 in 
[C1]1.012 / 1.032 in 
[C2] Min0.05 in
[D] Housing Bore recomended for Adjustable housing0.8750 / 0.8760 in 
[D] Recommended Housing Bore0.8750 / 0.8755 in 
[D], Nominal0.875 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenClosed 
MaterialSteel; Plastic 
Number of Ball Circuits
Roll PackRoll Pack 
Self AlignmentSelf-aligning 
Temperature Max185 °F
UPC Number662486273592 
Use with shafting ClassClass L 
Weight0.06 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic255 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?