- Home
- Products
- Ball Bushing® Bearings
- SUPER8-DPRP
SUPER8-DPRP
Can't find what you're looking for? Go to the Product Selector
SUPER8-DPRP
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing, 0.500 in, Self-Aligning, Closed Type, Non-Adjustable, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
C |
31.75 mm (1.250 in) |
d |
12.70 mm (0.500 in) |
D |
22.23 mm (0.875 in) |
Dimension |
Value |
C |
31.75 mm (1.250 in) |
d |
12.70 mm (0.500 in) |
D |
22.23 mm (0.875 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Closed |
Lubrication Option |
DP |
Number of Ball Circuits |
4 |
Roll Pack |
Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.018 kg / 0.04 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Outer Diameter |
22.225 mm / 0.875 in |
Length |
31.750 mm / 1.25 in |
To download the models below, you will need to sign in.
Sign In