- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
Super - Closed, Bearing only, Inch
- SUPER8-CR-RP
SUPER8-CR-RP
Can't find what you're looking for? Go to the Product Selector
SUPER8-CR-RP
Linear Bearing, Ball Bushing only, Super, 0.5 in, Closed, Self-aligning, Adjustable, Corrosion Resistant, Roll Pack; Use with 0.5 in Diameter Class L Shaft in end supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
-
The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
-
Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
-
For use with L class, end supported Shafting.
-
该轴承的承载能力和运行寿命分别是传统直线轴承的3倍和27倍。
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[C] Length Along Axis | 1.230 / 1.250 in |
[C1] | 1.012 / 1.032 in |
[C2] Min | 0.05 in |
[D] Housing Bore recomended for Adjustable housing | 0.8750 / 0.8760 in |
[D] Recommended Housing Bore | 0.8750 / 0.8755 in |
[D], Nominal | 0.875 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Corrosion Resistant |
Material | Steel; Plastic |
Number of Ball Circuits | 4 |
Roll Pack | Roll Pack |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
Use with shafting Class | Class L |
Weight | 0.06 lb |