- Home
- Products
- Ball Bushing® Bearings
- SUPER32OPN-CRDPRP
SUPER32OPN-CRDPRP
Can't find what you're looking for? Go to the Product Selector
SUPER32OPN-CRDPRP
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing, 2.000 in, Open, Self-Aligning, Adjustable, Open Type for continuously supported applications, Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
a |
30.00 ° (30.000 °) |
C |
101.60 mm (4.000 in) |
C1 |
81.10 mm (3.193 in) |
C2 |
2.67 mm (0.105 in) |
d |
50.80 mm (2.000 in) |
D |
76.20 mm (3.000 in) |
E |
25.40 mm (1.000 in) |
F |
6.86 mm (0.270 in) |
G |
7.87 mm (0.310 in) |
Dimension |
Value |
a |
30.00 ° (30.000 °) |
C |
101.60 mm (4.000 in) |
C1 |
81.10 mm (3.193 in) |
C2 |
2.67 mm (0.105 in) |
d |
50.80 mm (2.000 in) |
D |
76.20 mm (3.000 in) |
E |
25.40 mm (1.000 in) |
F |
6.86 mm (0.270 in) |
G |
7.87 mm (0.310 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
DP |
Number of Ball Circuits |
5 |
Roll Pack |
Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.544 kg / 1.2 lbs |
Nominal Diameter |
50.800 mm / 2 in |
Outer Diameter |
76.200 mm / 3 in |
Length |
101.600 mm / 4 in |
To download the models below, you will need to sign in.
Sign In