- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
Super - Closed, Bearing only, Inch
- SUPER16-DDCR-LL
SUPER16-DDCR-LL
Can't find what you're looking for? Go to the Product Selector
SUPER16-DDCR-LL
Linear Bearing, Ball Bushing only, Super, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube, Corrosion Resistant, Integral Seals both ends
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
-
The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
-
Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
-
For use with L class, end supported Shafting.
-
该轴承的承载能力和运行寿命分别是传统直线轴承的3倍和27倍。
Dimension | Value |
[D] Housing Bore recomended for Adjustable housing | 1.5625 / 1.5635 in |
[D] Recommended Housing Bore | 1.5625 / 1.5630 in |
[D], Nominal | 1.5625 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Corrosion Resistant |
Lubrication Option | Lubricated with Linear Lube |
Material | Steel; Plastic |
Number of Ball Circuits | 6 |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486955924 |
Use with shafting Class | Class L |
Weight | 0.22 lb |
Wipers, Seals | Integral Seals both ends |