- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
Super - Open, Bearing Only, Inch
- SUPER12OPNNB-SP
SUPER12OPNNB-SP
Can't find what you're looking for? Go to the Product Selector
SUPER12OPNNB-SP
Linear Bearing, Ball Bushing only, Super, 0.75 in, Open, Self-aligning, Adjustable, Nylon Balls, Stainless Steel Balls, Black Oxide Retainer and Sleeve; Use with 0.75 in Diameter Class L Shaft in continuously supported applications
Lead Time:
2500 Days
-
The Super Ball Bushing Bearing has been the industry standard for self-aligning linear bearings for over twenty years.
-
Besides the dramatic increase in load capacity, the Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
-
The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
-
Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
-
For use with L class, continuously supported shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[Alpha] | 30 ° |
[C] Length Along Axis | 1.605 / 1.625 in |
[C1] | 1.25 / 1.270 in |
[C2] Min | 0.056 in |
[D] Housing Bore recomended for Adjustable housing | 1.2500 / 1.2510 in |
[D] Recommended Housing Bore | 1.2500 / 1.2505 in |
[D], Nominal | 1.25 in |
[E] | 0.43 in |
[F] Retention Hole Dia | 0.14 in |
[G] | 0.13 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[Alpha] | 30 ° |
[C] Length Along Axis | 1.605 / 1.625 in |
[C1] | 1.25 / 1.270 in |
[C2] Min | 0.056 in |
[D] Housing Bore recomended for Adjustable housing | 1.2500 / 1.2510 in |
[D] Recommended Housing Bore | 1.2500 / 1.2505 in |
[D], Nominal | 1.25 in |
[E] | 0.43 in |
[F] Retention Hole Dia | 0.14 in |
[G] | 0.13 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Corrosion Resistant Option | Stainless Steel Balls, Black Oxide Retainer and Sleeve |
Material | Steel; Plastic |
Number of Ball Circuits | 5 |
Nylon Ball or Alternating Nylon Ball | Nylon Balls |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
Use with shafting Class | Class L |
Weight | 0.12 lb |