- Home
- Products
- Ball Bushing® Bearings
- SUPER12OPN
SUPER12OPN
Can't find what you're looking for? Go to the Product Selector
SUPER12OPN
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing, 0.750 in, Open, Self-Aligning, Adjustable, Open Type for continuously supported applications, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$61.85
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
C |
47.63 mm (1.875 in) |
C2 |
1.42 mm (0.056 in) |
d |
19.05 mm (0.750 in) |
D |
31.75 mm (1.250 in) |
E |
10.92 mm (0.430 in) |
F |
3.56 mm (0.140 in) |
G |
3.30 mm (0.130 in) |
Dimension |
Value |
C |
47.63 mm (1.875 in) |
C2 |
1.42 mm (0.056 in) |
d |
19.05 mm (0.750 in) |
D |
31.75 mm (1.250 in) |
E |
10.92 mm (0.430 in) |
F |
3.56 mm (0.140 in) |
G |
3.30 mm (0.130 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Number of Ball Circuits |
5 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.054 kg / 0.12 lbs |
Nominal Diameter |
19.050 mm / 0.75 in |
Outer Diameter |
31.750 mm / 1.25 in |
Length |
47.625 mm / 1.875 in |
To download the models below, you will need to sign in.
Sign In