- Home
- Products
- Ball Bushing® Bearings
- SUPER10OPN-CRLL
SUPER10OPN-CRLL
Can't find what you're looking for? Go to the Product Selector
SUPER10OPN-CRLL
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing, 0.625 in, Open, Self-Aligning, Adjustable, Open Type for continuously supported applications, Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
a |
30.00 ° (30.000 °) |
C |
44.45 mm (1.750 in) |
C1 |
28.07 mm (1.105 in) |
C2 |
1.42 mm (0.056 in) |
d |
15.88 mm (0.625 in) |
D |
28.58 mm (1.125 in) |
E |
9.40 mm (0.370 in) |
F |
2.79 mm (0.110 in) |
G |
3.30 mm (0.130 in) |
Dimension |
Value |
a |
30.00 ° (30.000 °) |
C |
44.45 mm (1.750 in) |
C1 |
28.07 mm (1.105 in) |
C2 |
1.42 mm (0.056 in) |
d |
15.88 mm (0.625 in) |
D |
28.58 mm (1.125 in) |
E |
9.40 mm (0.370 in) |
F |
2.79 mm (0.110 in) |
G |
3.30 mm (0.130 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
LL |
Number of Ball Circuits |
4 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.036 kg / 0.08 lbs |
Nominal Diameter |
15.875 mm / 0.625 in |
Outer Diameter |
28.575 mm / 1.125 in |
Length |
44.450 mm / 1.75 in |
To download the models below, you will need to sign in.
Sign In