- Home
- Products
- Ball Bushing® Bearings
- SSUTWNO8
SSUTWNO8
Can't find what you're looking for? Go to the Product Selector
SSUTWNO8
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing Twin Pillow Block, 0.500 in, Open, Self-Aligning, Adjustable, Not Corrosion Resistant, No Wipers, Integral Double Acting Seals
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$291.52
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
A |
50.80 mm (2.000 in) |
a |
30.00 ° (30.000 °) |
A1 |
17.53 mm (0.690 in) |
A2 |
19.05 mm (0.750 in) |
B |
88.90 mm (3.500 in) |
d |
12.70 mm (0.500 in) |
E |
18.80 mm (0.740 in) |
E1 |
42.88 mm (1.688 in) |
E2 |
63.50 mm (2.500 in) |
F1 |
6.35 mm (0.250 in) |
G |
14.22 mm (0.560 in) |
G1 |
44.45 mm (1.750 in) |
G2 |
Alemite 1877 |
H |
17.45 mm (0.687 in) |
H1 |
28.70 mm (1.130 in) |
N |
4.06 mm (0.160 in) |
Dimension |
Value |
A |
50.80 mm (2.000 in) |
a |
30.00 ° (30.000 °) |
A1 |
17.53 mm (0.690 in) |
A2 |
19.05 mm (0.750 in) |
B |
88.90 mm (3.500 in) |
d |
12.70 mm (0.500 in) |
E |
18.80 mm (0.740 in) |
E1 |
42.88 mm (1.688 in) |
E2 |
63.50 mm (2.500 in) |
F1 |
6.35 mm (0.250 in) |
G |
14.22 mm (0.560 in) |
G1 |
44.45 mm (1.750 in) |
G2 |
Alemite 1877 |
H |
17.45 mm (0.687 in) |
H1 |
28.70 mm (1.130 in) |
N |
4.06 mm (0.160 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.209 kg / 0.46 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Length |
88.900 mm / 3.5 in |
Height |
28.702 mm / 1.13 in |
To download the models below, you will need to sign in.
Sign In