- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Pillow Block, Open, Standard
-
SSUTWNO - Open, Twin, Inch
- SSUTWNO24-CR-L4L
SSUTWNO24-CR-L4L
Can't find what you're looking for? Go to the Product Selector
SSUTWNO24-CR-L4L
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 1.5 in, Open, Twin, Self-aligning, Adjustable, Lube for Life, Corrosion Resistant; Use with 1.5 in Diameter Class L Shaft in continuously supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with L class Shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Each Super Smart Pillow block is complete with integral double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[Alpha] | 30 ° |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Corrosion Resistant Option | Corrosion Resistant |
Lubrication Option | Lube for Life |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 8 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486000594 |
Use with shafting Class | Class L |
Weight | 6.9 lb |