- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Pillow Block, Open, Standard
-
SSUTWNO - Open, Twin, Inch
- SSUTWNO12-LS
SSUTWNO12-LS
Can't find what you're looking for? Go to the Product Selector
SSUTWNO12-LS
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 0.75 in, Open, Twin, Self-aligning, Adjustable, Less Seals; Use with 0.75 in Diameter Class L Shaft in continuously supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with L class Shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Each Super Smart Pillow block is complete with integral double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 2.75 in |
[A1] | 0.94 in |
[A2] | 1 in |
[Alpha] | 30 ° |
[B] | 4.5 in |
[E] | 0.41 in |
[E1] | 2.375 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 3.5 in |
[E2] Tolerance | ± 0.010 in |
[F1] | 0.31 in |
[G] | 0.94 in |
[G1] | 2.25 in |
[G2] Access for Lubrication | 1/4-28 |
[H] | 0.937 in |
[H] Tolerance | ± 0.003 in |
[H1] | 1.56 in |
[N] | 0.19 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 8 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486275534 |
Use with shafting Class | Class L |
Weight | 1 lb |
Wipers, Seals | Less Seals |