- Home
- Products
- Ball Bushing® Bearings
- SSUTWN16
SSUTWN16
Can't find what you're looking for? Go to the Product Selector
SSUTWN16
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing Twin Pillow Block, 1.000 in, Self-Aligning, Not Corrosion Resistant, No Wipers, Integral Double Acting Seals
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$418.83
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
A |
82.55 mm (3.250 in) |
A2 |
60.45 mm (2.380 in) |
B |
152.40 mm (6.000 in) |
d |
25.40 mm (1.000 in) |
E |
10.41 mm (0.410 in) |
E1 |
73.03 mm (2.875 in) |
E2 |
114.30 mm (4.500 in) |
F |
49.28 mm (1.940 in) |
F1 |
9.65 mm (0.380 in) |
G |
30.23 mm (1.190 in) |
G1 |
76.20 mm (3.000 in) |
G2 |
1/4-28 |
H |
30.15 mm (1.187 in) |
H1 |
55.63 mm (2.190 in) |
N |
5.59 mm (0.220 in) |
Dimension |
Value |
A |
82.55 mm (3.250 in) |
A2 |
60.45 mm (2.380 in) |
B |
152.40 mm (6.000 in) |
d |
25.40 mm (1.000 in) |
E |
10.41 mm (0.410 in) |
E1 |
73.03 mm (2.875 in) |
E2 |
114.30 mm (4.500 in) |
F |
49.28 mm (1.940 in) |
F1 |
9.65 mm (0.380 in) |
G |
30.23 mm (1.190 in) |
G1 |
76.20 mm (3.000 in) |
G2 |
1/4-28 |
H |
30.15 mm (1.187 in) |
H1 |
55.63 mm (2.190 in) |
N |
5.59 mm (0.220 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
1.125 kg / 2.48 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Length |
152.400 mm / 6 in |
Height |
55.626 mm / 2.19 in |
To download the models below, you will need to sign in.
Sign In