- Home
- Products
- Ball Bushing® Bearings
- SSUTFB24-CRDP
SSUTFB24-CRDP
Can't find what you're looking for? Go to the Product Selector
SSUTFB24-CRDP
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing Twin Flanged Pillow Block, 1.500 in, Self-Aligning, Corrosion Resistant, No Wipers, Integral Double Acting Seals
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
A |
101.60 mm (4.000 in) |
B |
190.50 mm (7.500 in) |
d |
38.10 mm (1.500 in) |
E1 |
79.38 mm (3.125 in) |
F1 |
12.70 mm (0.500 in) |
G1 |
95.25 mm (3.750 in) |
N |
9.53 mm (0.375 in) |
Dimension |
Value |
A |
101.60 mm (4.000 in) |
B |
190.50 mm (7.500 in) |
d |
38.10 mm (1.500 in) |
E1 |
79.38 mm (3.125 in) |
F1 |
12.70 mm (0.500 in) |
G1 |
95.25 mm (3.750 in) |
N |
9.53 mm (0.375 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
DP |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
3.103 kg / 6.84 lbs |
Nominal Diameter |
38.100 mm / 1.5 in |
Length |
190.500 mm / 7.5 in |
Height |
101.600 mm / 4 in |
To download the models below, you will need to sign in.
Sign In