- Home
- Products
- Ball Bushing® Bearings
- SSUTFB20-CR
SSUTFB20-CR
Can't find what you're looking for? Go to the Product Selector
SSUTFB20-CR
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing Twin Flanged Pillow Block, 1.250 in, Self-Aligning, Corrosion Resistant, No Wipers, Integral Double Acting Seals
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$1035.41
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
A |
88.90 mm (3.500 in) |
B |
170.18 mm (6.700 in) |
d |
31.75 mm (1.250 in) |
E1 |
69.85 mm (2.750 in) |
F1 |
12.70 mm (0.500 in) |
G1 |
85.09 mm (3.350 in) |
N |
7.94 mm (0.313 in) |
Dimension |
Value |
A |
88.90 mm (3.500 in) |
B |
170.18 mm (6.700 in) |
d |
31.75 mm (1.250 in) |
E1 |
69.85 mm (2.750 in) |
F1 |
12.70 mm (0.500 in) |
G1 |
85.09 mm (3.350 in) |
N |
7.94 mm (0.313 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
1.842 kg / 4.06 lbs |
Nominal Diameter |
31.750 mm / 1.25 in |
Length |
170.180 mm / 6.7 in |
Height |
88.900 mm / 3.5 in |
To download the models below, you will need to sign in.
Sign In