- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Pillow Block, Closed, Flanged
-
SSUTFB - Flanged, Twin, Inch
- SSUTFB12-ABB
SSUTFB12-ABB
Can't find what you're looking for? Go to the Product Selector
SSUTFB12-ABB
Linear Bearing, Ball Bushing, Pillow Block, Precision Steel, 0.75 in, Closed, Twin, Not Self-aligning, ABB, Flanged; Use with 0.75 in Diameter Class S Shaft in end supported applications
Lead Time:
10 Days
$377.93
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class S shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Each Super Smart Pillow block is complete with integral double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 2.38 in |
[B] | 3.95 in |
[D] | 1.75 in |
[E1] | 1.75 in |
[E1] Tolerance | ± 0.010 in |
[F1] | 0.9 in |
[G1] | 1.98 in |
[G2] Access for Lubrication | 1/4-28 |
[N] | 1/4-20 |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 2.38 in |
[B] | 3.95 in |
[D] | 1.75 in |
[E1] | 1.75 in |
[E1] Tolerance | ± 0.010 in |
[F1] | 0.9 in |
[G1] | 1.98 in |
[G2] Access for Lubrication | 1/4-28 |
[N] | 1/4-20 |
Specifications | Value |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Self Alignment | Not Self-aligning |
Single/Twin | Twin |
Temperature Max | 250 °F |
UPC Number | 662486271765 |
Use with shafting Class | Class S |
Weight | 1.2 lb |