- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
SSURPBO - Pillow Block, Open, Rigid
- SSURPBO24
SSURPBO24
Can't find what you're looking for? Go to the Product Selector
SSURPBO24
Linear Bearing, Ball Bushing, Pillow Block, Extra Rigid, 1.5 in, Open; Use with 1.5 in Diameter Shaft in continuously supported applications
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with Class XL shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[A] | 4.75 in |
[A1] | 1.75 in |
[A2] | 1.88 in |
[Alpha] | 30 ° |
[B] | 3.75 in |
[C] | 1.25 in |
[C] Tolerance | ± 0.010 in |
[E] | 0.81 in |
[E1] | 4.125 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 2.5 in |
[E2] Tolerance | ± 0.010 in |
[F1] | 0.5 in |
[H] | 1.75 in |
[H] Tolerance | ± 0.003 in |
[H1] | 2.94 in |
[N] | 0.28 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Open |
Material | Steel; Plastic; Rubber |
Number of Ball Circuits | 8 |
Single/Twin | Single |
Temperature Max | 185 °F |
UPC Number | 662486274865 |
Weight | 7 lb |