- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
SSURPBO - Pillow Block, Open, Rigid
- SSURPBO16-CRL4L
SSURPBO16-CRL4L
Can't find what you're looking for? Go to the Product Selector
SSURPBO16-CRL4L
Linear Bearing, Ball Bushing, Pillow Block, Extra Rigid, 1 in, Open, Lube for Life, Corrosion Resistant; Use with 1 in Diameter Shaft in continuously supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with Class XL shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Open |
Corrosion Resistant Option | Corrosion Resistant |
Lubrication Option | Lube for Life |
Material | Steel; Plastic; Rubber |
Number of Ball Circuits | 8 |
Single/Twin | Single |
Temperature Max | 185 °F |
UPC Number | 662486953708 |
Weight | 2.3 lb |