- Home
- Products
- Ball Bushing® Bearings
- SSUFB16-CRL4L
SSUFB16-CRL4L
Can't find what you're looking for? Go to the Product Selector
SSUFB16-CRL4L
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing Flanged Pillow Block, 1.000 in, Self-Aligning, Corrosion Resistant, No Wipers, Integral Double Acting Seals
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
A |
69.85 mm (2.750 in) |
B |
71.37 mm (2.810 in) |
d |
25.40 mm (1.000 in) |
E1 |
53.98 mm (2.125 in) |
F1 |
9.65 mm (0.380 in) |
G1 |
32.26 mm (1.270 in) |
N |
7.11 mm (0.280 in) |
Dimension |
Value |
A |
69.85 mm (2.750 in) |
B |
71.37 mm (2.810 in) |
d |
25.40 mm (1.000 in) |
E1 |
53.98 mm (2.125 in) |
F1 |
9.65 mm (0.380 in) |
G1 |
32.26 mm (1.270 in) |
N |
7.11 mm (0.280 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
L4L |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.472 kg / 1.04 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Length |
71.374 mm / 2.81 in |
Height |
69.850 mm / 2.75 in |
To download the models below, you will need to sign in.
Sign In