- Home
- Products
- Ball Bushing® Bearings
- SSU8OPN-CRDP
SSU8OPN-CRDP
Can't find what you're looking for? Go to the Product Selector
SSU8OPN-CRDP
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing, 0.500 in, Open, Self-Aligning, Adjustable, Corrosion Resistant, No Wipers
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$155.06
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
a |
90.00 ° (90.000 °) |
C |
31.24 mm (1.230 in) |
C1 |
62.03 mm (2.442 in) |
C2 |
2.18 mm (0.086 in) |
d |
12.70 mm (0.500 in) |
D |
22.23 mm (0.875 in) |
Dimension |
Value |
a |
90.00 ° (90.000 °) |
C |
31.24 mm (1.230 in) |
C1 |
62.03 mm (2.442 in) |
C2 |
2.18 mm (0.086 in) |
d |
12.70 mm (0.500 in) |
D |
22.23 mm (0.875 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
DP |
Number of Ball Circuits |
6 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.032 kg / 0.07 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Outer Diameter |
22.225 mm / 0.875 in |
Length |
31.242 mm / 1.23 in |
To download the models below, you will need to sign in.
Sign In