SSU12OPNCRDP

SSU12OPNCRDP
SSU12OPNCRDP

Linear Bearing, Ball Bushing only, Super Smart, 0.75 in, Open, Self-aligning, Adjustable, Dry Pack, Corrosion Resistant; Use with 0.75 in Diameter Class L Shaft in continuously supported applications

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • For use with L class, continuously supported shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[Alpha]60 °
[C] Length Along Axis1.605 / 1.625 in 
[C1]1.255 / 1.285 in 
[C2] Min0.055 in
[D] Housing Bore recomended for Adjustable housing1.2500 / 1.2510 in 
[D] Recommended Housing Bore1.2500 / 1.2505 in 
[D], Nominal1.25 in
[E]0.41 in
[F] Retention Hole Dia0.14 in
[G]0.13 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
Corrosion Resistant OptionCorrosion Resistant 
Lubrication OptionDry Pack 
MaterialSteel; Plastic 
Number of Ball Circuits
Self AlignmentSelf-aligning 
Temperature Max185 °F
UPC Number662486546771 
Use with shafting ClassClass L 
Weight0.13 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic791 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?