- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Bearing Only, Closed
-
SSU - Inch
- SSU10DP
SSU10DP
Can't find what you're looking for? Go to the Product Selector
SSU10DP
Linear Bearing, Ball Bushing only, Super Smart, 0.625 in, Closed, Self-aligning, Adjustable, Dry Pack; Use with 0.625 in Diameter Class L Shaft in end supported applications
-
Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
-
A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
-
This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
-
These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
-
For use with L class, end supported Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
[C] Length Along Axis | 1.480 / 1.500 in |
[C1] | 1.095 / 1.125 in |
[C2] Min | 0.055 in |
[D] Housing Bore recomended for Adjustable housing | 1.1250 / 1.1260 in |
[D] Recommended Housing Bore | 1.1250 / 1.1255 in |
[D], Nominal | 1.125 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
[C] Length Along Axis | 1.480 / 1.500 in |
[C1] | 1.095 / 1.125 in |
[C2] Min | 0.055 in |
[D] Housing Bore recomended for Adjustable housing | 1.1250 / 1.1260 in |
[D] Recommended Housing Bore | 1.1250 / 1.1255 in |
[D], Nominal | 1.125 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Closed |
Lubrication Option | Dry Pack |
Material | Steel; Plastic |
Number of Ball Circuits | 10 |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
Use with shafting Class | Class L |
Weight | 0.12 lb |