- Home
- Products
- Ball Bushing® Bearings
- SSJM25OPN-CRLL
SSJM25OPN-CRLL
Can't find what you're looking for? Go to the Product Selector
SSJM25OPN-CRLL
Super Smart ball bearings, JIS
SSJ, Ball Bushing Bearing, 25 mm, Open, Not Self-Aligning, Adjustable, Open for continuously supported applications, Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
Dimension |
Value |
a |
50.00 ° (50.000 °) |
C |
59.00 mm (2.323 in) |
C1 |
41.00 mm (1.614 in) |
C2 |
1.85 mm (0.073 in) |
d |
25.00 mm (0.984 in) |
D |
40.00 mm (1.575 in) |
E |
12.00 mm (0.472 in) |
F |
3.00 mm (0.118 in) |
Dimension |
Value |
a |
50.00 ° (50.000 °) |
C |
59.00 mm (2.323 in) |
C1 |
41.00 mm (1.614 in) |
C2 |
1.85 mm (0.073 in) |
d |
25.00 mm (0.984 in) |
D |
40.00 mm (1.575 in) |
E |
12.00 mm (0.472 in) |
F |
3.00 mm (0.118 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
LL |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM |
Wipers, Seals |
|
Weight |
0.107 kg / 0.236 lbs |
Nominal Diameter |
25 mm / 0.984 in |
Outer Diameter |
40 mm / 1.575 in |
Length |
59 mm / 2.323 in |
To download the models below, you will need to sign in.
Sign In