- Home
- Products
- Ball Bushing® Bearings
- SSJM16OPN-CRDPRP
SSJM16OPN-CRDPRP
Can't find what you're looking for? Go to the Product Selector
SSJM16OPN-CRDPRP
Super Smart ball bearings, JIS
SSJ, Ball Bushing Bearing, 16 mm, Open, Not Self-Aligning, Adjustable, Open for continuously supported applications, Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
Dimension |
Value |
a |
80.00 ° (80.000 °) |
C |
37.00 mm (1.457 in) |
C1 |
26.50 mm (1.043 in) |
C2 |
1.60 mm (0.063 in) |
d |
16.00 mm (0.630 in) |
D |
28.00 mm (1.102 in) |
E |
11.00 mm (0.433 in) |
F |
3.00 mm (0.118 in) |
Dimension |
Value |
a |
80.00 ° (80.000 °) |
C |
37.00 mm (1.457 in) |
C1 |
26.50 mm (1.043 in) |
C2 |
1.60 mm (0.063 in) |
d |
16.00 mm (0.630 in) |
D |
28.00 mm (1.102 in) |
E |
11.00 mm (0.433 in) |
F |
3.00 mm (0.118 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
DP |
Roll Pack |
Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM |
Wipers, Seals |
|
Weight |
0.023 kg / 0.051 lbs |
Nominal Diameter |
16 mm / 0.630 in |
Outer Diameter |
28 mm / 1.102 in |
Length |
37 mm / 1.457 in |
To download the models below, you will need to sign in.
Sign In